??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23231.0010 Clamping Vice
HELP_VARIABLE
Company
Halder
Description
EH 23231. - Clamping Vices with moveable jaw
Bill of material
23231.0010 Clamping Vice
BESTNR
Ref. No.
23231.0010
S
Clamping force
80 kN
DM
Torque max.
200 Nm
G
Weight
15.300 kg
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Embedded user actions